How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | T: | 1.25 |
| V: | 2.51 in | G: | 2.87 |
| AB: | 5.57 | H: | 0.53 in |
| LQ: | 5.88 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | AE2: | 0.57 |
| AA: | 12.06 | AJ: | 5.88 |
| D: | 4.19 | BF: | 0.41 |
| AG: | 6.31 | BE: | 0.38 in |
| LL: | 2.95 in | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 32YF | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

