Grove Gear 32YFC-1-1.938-180TC-5-L3
Part #:32YFC-1-1.938-180TC-5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AJ: | 7.25 |
| AK: | 8.5 | P: | 3.51 in |
| BF: | 0.53 | AF: | 0.25 |
| AA: | 12.06 | BE1: | 0.5 in |
| L: | 6.76 in | H: | 0.53 in |
| V: | 2.51 in | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| G: | 2.87 | T: | 1.938 |
| L1: | 10.01 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.14 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 31 |
| Output RPM: | 339 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

