How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AA: | 12.06 |
| I: | 5.02 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AF: | 0.25 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| P: | 3.51 in | T: | 1.25 |
| LL: | 2.95 in | AE2: | 0.57 |
| LM: | 9.01 | BF: | 0.41 |
| BE: | 0.38 in | AB: | 5.57 |
| U: | 0.875 in | H: | 0.53 in |
| AJ: | 5.88 | AG: | 6.31 |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Bore Code: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

