How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| AB: | 6.38 | AG: | 8.5 |
| M: | 3.47 | D: | 4.5 |
| V: | 2.75 in | G: | 3.26 |
| L: | 9.57 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
| I: | 6.1 in | AE2: | 0.63 |
| T: | 1.875 |
Technical Specifications
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Model Code: | 42Y |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.79 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Bore Code: | 30 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs |

