How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | LQ: | 6.45 in |
| I: | 6.1 in | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.38 |
| AA: | 14 | BE: | 0.38 in |
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | AK: | 4.5 |
| T: | 1.75 | AJ: | 5.88 |
| AB: | 6.38 | P: | 3.69 in |
| BF: | 0.41 | V: | 2.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Output RPM: | 58.3 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.75 in |
| Model Code: | 42YF | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

