How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| LL: | 4.25 in | H: | 0.53 in |
| D: | 4.5 | AA: | 14 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | LQ1: | 7.21 in |
| I: | 6.1 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.63 |
| T: | 1.875 | P: | 3.69 in |
| AK: | 8.5 | V: | 2.75 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.875 in | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Model Code: | 42YF | Reducer: | Worm - Right Angle |
| Output RPM: | 339 | Series Code: | OE |
| Bore Code: | 30 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

