How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| P: | 3.69 in | LQ: | 6.45 in |
| LL: | 4.25 in | BD: | 5.88 |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.41 | G: | 3.26 |
| BE: | 0.38 in | AB: | 6.38 |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 2 | AJ: | 5.88 |
| D: | 4.5 | AF: | 0.38 |
| H: | 0.53 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 43.8 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

