How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.75 in |
| L1: | 12.9 in | D: | 4.5 |
| G: | 3.26 | AE2: | 0.63 |
| AF: | 0.38 | BE1: | 0.5 in |
| U: | 1.25 in | AG: | 8.5 |
| T: | 1.875 | AK: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| I: | 6.1 in | L: | 9.57 in |
| BD: | 9 | AA: | 14 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

