How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AE2: | 0.63 |
| BE1: | 0.5 in | D: | 4.5 |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | T: | 1.938 |
| P: | 3.69 in | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
| AG: | 8.5 | AB: | 6.38 |
| AJ: | 7.25 | U: | 1.25 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| LL: | 4.25 in | AK: | 8.5 |
Technical Specifications
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 5.23 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Ratio: | 30:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Ratio Range: | 30:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

