How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AF: | 0.38 |
| AE2: | 0.63 | BE1: | 0.5 in |
| AA: | 14 | BD: | 9 |
| T: | 1.875 | AB: | 6.38 |
| BF: | 0.53 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| D: | 4.5 | L1: | 12.9 in |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 6.1 in | U: | 1.25 in |
| P: | 3.69 in | AK: | 8.5 |
| G: | 3.26 | L: | 9.57 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 30 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

