How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AA: | 15.19 |
| BE1: | 0.5 in | AB: | 6.76 |
| D: | 4.88 | AG: | 10.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.188 |
| BD: | 9 | AF: | 0.38 |
| P: | 4.62 in | LL: | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YF-1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 2.188 in | Ratio: | 40:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

