How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| G: | 3.63 | BD: | 9 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| AJ: | 7.25 | T: | 3.188 |
| AK: | 8.5 | I: | 7.5 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Gear Type: | Worm | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

