How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BD: | 9 | H: | 0.53 in |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| BF: | 0.53 | LL: | 5.25 in |
| T: | 2.938 | AF: | 0.38 |
| AK: | 8.5 | V: | 4.26 in |
| LQ1: | 8.61 in | I: | 7.5 in |
Technical Specifications
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

