How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | BF: | 0.53 |
| T: | 2.938 | V: | 4.26 in |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

