How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | L: | 10.88 in |
| H: | 0.53 in | AG: | 10.5 |
| BE: | 0.38 in | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | LM: | 13.21 |
| AK: | 4.5 | T: | 2 |
| BD: | 5.88 | V: | 4.26 in |
| AB: | 6.76 | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 341 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

