How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 5.88 |
| AB: | 6.76 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| V: | 4.26 in | LM: | 13.21 |
| D: | 4.88 | BE: | 0.38 in |
| T: | 3.438 | AK: | 4.5 |
| P: | 4.62 in | AE2: | 0.97 |
| L: | 10.88 in | I: | 7.5 in |
| U: | 1.25 in | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.07 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-1 |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

