How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| T: | 2 | P: | 4.62 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | I: | 7.5 in |
| BF: | 0.41 | AF: | 0.38 |
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | U: | 1.25 in |
| BD: | 5.88 | LM: | 13.21 |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 10.5 | L: | 10.88 in |
| AA: | 15.19 | AE2: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

