How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | T: | 2.438 |
| D: | 4.88 | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | V: | 4.26 in |
| U: | 1.25 in | L: | 10.88 in |
| P: | 4.62 in | AG: | 10.5 |
| AE2: | 0.97 | G: | 3.63 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Series Code: | OE |
| Output RPM: | 341 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

