Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 457 20/1 R WR
Part #:0220-64819
Catalog #:457 20/1 R WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 12 | V: | 0.81 in |
| AM: | 2.32 | AD: | 3/8 NC X 1.00 DP |
| AC: | 0.5 | M: | 3.21 |
| A: | 14 | FH: | 5.5 in |
| Hole dia: | 0.6875 in | D: | 6 |
| L: | 8.44 in | C: | 11.625 in |
| J: | 12 in | Center Distance (in): | 4.501 in |
| T: | 1.6875 | O: | 5.5 in |
| U: | 1.125 in | N: | 16.5 |
| B: | 14 | I: | 5.23 in |
Technical Specifications
| Model Code: | 457 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | Worm Gear Drive | Gear Type: | Worm |
| Input HP: | 11.1 | Series Code: | 450 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Output Diameter (in): | 1.688 in | Style: | R |
| Output Key: | 3/8 X 4 | Ratio Range: | 20:1 |
| Assembly: | 457-R | Mounting Style: | R |
| Series: | Hub City-Worm Gear Reducer | Thrust Rating - output shaft: | 3330 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Overhung Load: | 2,370 | Output Shaft Assembly Code: | R |
| Center Distance (in): | 4.501 | Input HP @ 1750 RPM: | 11.1 |
| Keyway: | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 6632 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,370 lb |
General Specifications
| UPC: | 662798053936 | Weight: | 176.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

