Hub City Century Series Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 459V 60/1 AL WR
Part #:0220-64886
Catalog #:459V 60/1 AL WR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 5 | A: | 12.58 |
| Hole dia: | 0.6875 in | J: | 10 in |
| U: | 1.125 in | DL: | 5 |
| N: | 8.75 | T: | 1.75 |
| L: | 8.44 in | F: | 11 |
| I: | 5.23 in | B: | 11.58 |
| K: | 5 in | O*: | 5.43 in |
| M: | 3.21 | Center Distance (in): | 4.501 in |
| V: | 0.75 in | O: | 3.75 in |
Technical Specifications
| Product Line: | Worm Gear Drive | Output RPM: | 29.2 |
| Ratio: | 60:1 | Series Code: | 450 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Model Code: | 459V | Input Diameter (in): | 1.125 in |
| Input HP: | 4.03 | Service Factor: | 1 |
| Product Type: | Right Angle | Style: | AL |
| Thrust Rating - output shaft: | 2500 | Output Shaft Assembly Code: | AL |
| Center Distance (in): | 4.501 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Series: | Hub City-Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.03 |
| Output Key: | 3/8 X 3.03 | Output Shaft Orientation: | LR |
| Assembly: | 459V-AL | Ratio Range: | 60:1 |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 5974 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,000 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662798054605 | Weight: | 115.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

