Hub City PowerCubeX Worm Gear Reducer Cast Iron Single-Reduction Worm Reducer - 325 20/1 B WR 182TC 1.938
Part #:0230-47653
Catalog #:325 20/1 B WR 182TC 1.938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input HP: | 4.59 | Series Code: | 320PCX |
| Frame Size: | 180TC | Product Line: | POWERCUBEX WORM GEAR DRIVE |
| Style: | B | Ratio: | 20:1 |
| Model Code: | 325 | Input Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Center Distance (in): | 3.25 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2686 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 70.00 LB | Packaged Length: | 14.00 IN |
| Packaged Width: | 12.25 IN | Packaged Height: | 13.50 IN |

