Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM830-20-L-180
Part #:GR8300113.00
Catalog #:GR-BM830-20-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.875 in |
| AK: | 8.5 | C: | 8.88 in |
| N: | 6.75 | B: | 8.12 |
| G: | 2 | BE1: | 0.5 in |
| F: | 4 | L: | 6.57 in |
| AJ: | 7.25 | J: | 7 in |
| L1: | 9.82 in | T: | 1.25 |
| I: | 4.84 in | D: | 3.25 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| O*: | 3.36 in | K: | 3.5 in |
| O: | 3.6 in | H-Tap size: | 7/16 - 14 UNC in |
| A: | 5.25 | TAP Depth: | 0.88 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Input HP: | 3.947 |
| Series Style: | GR-BM-L | Output HP: | 3.407 |
| Series Code: | GR | Output Style: | L |
| Keyway: | 1/4 X 1/8 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | L |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output RPM: | 87 |
| Overhung Load: | 2,170 | Frame Size: | 180TC |
| Output Diameter (in): | 1.250 in | Model Code: | BM830 |
| Input Keyway: | 3/16 X 1.63 in | Motor Frame Size: | 180TC |
| Assembly: | BM-L | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.947 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2454 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310019061 | Weight: | 69.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

