Grove Gear GRV42004005.00 - GR-VL842-20-LU
Part #:GRV42004005.00
Catalog #:GR-VL842-20-LU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DL: | 5 | L: | 9.57 in |
| T: | 1.875 | Hole dia: | 0.69 in |
| N: | 8.12 | A: | 16.26 |
| I: | 6.1 in | G: | 8.69 |
| B: | 10 | F: | 14.88 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| K: | 3.94 in | V: | 0.5 in |
| O: | 4.5 in | R: | 4.44 in |
| J: | 7.88 in | M: | 3.47 |
Technical Specifications
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.462 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Assembly: | VL-LU | Output Key: | 1/2 X 3.06 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 20:1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Input Style: | Solid Shaft |
| Model Code: | VL842 | Product Type: | Right Angle |
| Output RPM: | 87 | Input Keyway: | 1/4 X 2.5 in |
| Output Shaft Direction: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| Weight: | 156.00 LB |

