How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AD: | 6.53 | I: | 4.84 in |
| AE2: | 0.36 | B: | 8.12 |
| D: | 3.25 | AE1: | 0.6 |
| T: | 1.938 | F: | 4 |
| V: | 2.51 in | AG: | 7.5 |
| M: | 2.38 | L: | 6.57 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.535 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Ratio: | 50:1 |
| Model Code: | H230 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 3 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

