How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | I: | 3.77 in |
| F: | 2.88 | B: | 6.12 |
| BD: | 9 | AD: | 5.18 |
| U: | 0.75 in | BE1: | 0.5 in |
| D: | 2.5 | L: | 5.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 8.76 in | AG: | 6 |
| G: | 1.44 | AK: | 8.5 |
| C: | 6.94 in | T: | 1.438 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.319 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Ratio: | 30:1 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

