Grove Gear HM232-10-1-1.500-56C-L3
Part #:HM232-10-1-1.500-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| T: | 1.5 | F: | 4 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | L: | 6.76 in |
| I: | 5.02 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| D: | 3.5 | AE1: | 0.54 |
| AD: | 7.04 | G: | 2 |
| AE2: | 0.29 | C: | 9.38 in |
| AG: | 7.88 | B: | 8.75 |
| V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2026 |
| Assembly: | HM-1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.034 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

