How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AD: | 7.04 |
| B: | 8.75 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.53 |
| BE1: | 0.5 in | F: | 4 |
| L1: | 10.01 in | AE1: | 0.54 |
| BD: | 9 | T: | 1.25 |
| U: | 0.875 in | V: | 2.51 in |
| AK: | 8.5 | G: | 2 |
| AE2: | 0.29 | C: | 9.38 in |
| AG: | 7.88 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.348 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

