How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | I: | 5.02 in |
| AE2: | 0.29 | BD: | 5.88 |
| G: | 2 | AD: | 7.04 |
| F: | 4 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| L: | 6.76 in | LM: | 9.01 |
| D: | 3.5 | AG: | 7.88 |
| BE: | 0.38 in | B: | 8.75 |
| AK: | 4.5 | T: | 1.75 |
| BF: | 0.41 | AE1: | 0.54 |
| U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.573 | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Ratio: | 60:1 |
| Input Diameter (in): | 0.875 in | Model Code: | HM232 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 x 3.00 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

