How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BE: | 0.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | T: | 1.625 |
| F: | 5 | LQ: | 6.45 in |
| RQ: | 6.04 in | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| BD: | 5.88 | V: | 2.75 in |
| AJ: | 5.88 | AG: | 8.5 |
| G: | 2.5 | C: | 11.38 in |
| AE1: | 0.63 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.625 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Input RPM: | 1,750 |
| Model Code: | HMQ242 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

