Grove Gear HMQ242-7.5-1-1.438-210TC-L1
Part #:HMQ242-7.5-1-1.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| G: | 2.5 | LQ1: | 7.21 in |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 8.5 | I: | 6.1 in |
| AE1: | 0.63 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AE2: | 0.34 | D: | 4.44 |
| V: | 2.75 in | F: | 5 |
| AD: | 7.53 | T: | 1.438 |
| B: | 10.25 | RQ: | 6.68 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.063 | Output Diameter (in): | 1.438 in |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output RPM: | 233.3 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 1640 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |

