How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | T: | 2 |
| D: | 5.12 | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 7.25 |
| AD: | 8.85 | C: | 14 in |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| I: | 7.5 in | BD: | 9 |
| AK: | 8.5 | F: | 5.81 |
Technical Specifications
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Output RPM: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 5.138 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

