Grove Gear HMQ252-80-2-3.000-180TC-L2
Part #:HMQ252-80-2-3.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.97 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BD: | 9 | F: | 5.81 |
| AK: | 8.5 | G: | 2.91 |
| T: | 3 | RQ: | 7.98 in |
| D: | 5.12 | AG: | 10.5 |
| AE2: | 0.68 | AD: | 8.85 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.906 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

