How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | FZ: | 0.33 in |
| D: | 6.5 | B: | 14.5 |
| V: | 4.18 in | FA: | 11.13 in |
| AG: | 11.5 | AK: | 8.5 |
| BF: | 0.53 | AD: | 10.52 |
| AE1: | 0.52 | F: | 6.38 |
| T: | 3 | AJ: | 7.25 |
| G: | 3.19 | LQ1: | 9.33 in |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| C: | 16.5 in | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 17.622 | Ratio: | 15:1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8664 in/lbs |

