How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | B: | 14.5 |
| V: | 4.18 in | BE: | 0.38 in |
| C: | 16.5 in | AK: | 4.5 |
| BD: | 5.88 | F: | 6.38 |
| AE1: | 0.52 | AG: | 11.5 |
| T: | 2.5 | FZ: | 0.33 in |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| FA: | 11.13 in | G: | 3.19 |
| AE2: | 0.52 | D: | 6.5 |
| RQ: | 10.01 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.841 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8941 in/lbs |

