How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.1875 | B: | 8.5 |
| F: | 4 | LQ: | 7 in |
| AG: | 8.5 | G: | 2 |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 4.5 in | AK: | 8.5 |
| D: | 3.5 | BF: | 0.53 |
| BD: | 9 | J: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 3410 | Ratio: | 40:1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Nitrile | Output RPM: | 43.7 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 2.43 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 325Q |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Series Code: | Raider | Housing Material: | Cast Iron |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,401 lb |
| Output Torque Rating (in-lb): | 2690 in/lbs |

