Grove Gear W8520268.00 - BMQ852-15-R-140
Part #:W8520268.00
Catalog #:BMQ852-15-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| BF: | 0.41 | C: | 14 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BD: | 6.5 | B: | 13 |
| T: | 2 | K: | 5.5 in |
| D: | 5.12 | RQ: | 7.35 in |
| AJ: | 5.88 | BE: | 0.38 in |
| A: | 7.19 | O: | 4.78 in |
| AK: | 4.5 | N: | 9.06 |
| J: | 11 in | I: | 7.5 in |
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1.25 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 0.875 |
| Input Style: | C-face Quill | Gear Type: | Worm |
| Assembly: | BMQ-R | Series Code: | GR |
| Thrust Rating - output shaft: | 3033 | Input HP @ 1750 RPM: | 18.11 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Direction: | Right | Motor Frame Size: | 140 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 116 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

