Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-22-12
Part #:2764579
Catalog #:PB8MCS-22-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 22 | Width (mm): | 12 mm |
| Flange (mm): | 64.9986 mm | Bore Type: | Rough Bore |
| Material: | Steel | Bore (Max) (mm): | 30.1752 mm |
| Outside Diameter (mm): | 54.4322 mm | Pitch Diameter (mm): | 56.0324 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614212 | Weight: | 1.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

