Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5Q5V75
Part #:1061589
Catalog #:5Q5V75
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Pitch Diameter (5V): | 7.4 |
| Number of Grooves: | 5 | Outside Diameter (in): | 7.5 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Overall Length (in): | 4.078125 in | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 4.03125 | Face Width (in): | 3.75 |
General Specifications
| UPC: | 662289210497 | Weight: | 25.61 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 4.40 IN |

