Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TC74
Part #:1009133
Catalog #:6TC74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 6 | Outside Diameter (in): | 7.8 in |
| Bushing Used: | Q2 | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 7.8 | Overall Length (in): | 6.25 in |
| Datum Diameter (C): | 7.4 | Material: | Cast Iron |
| Model Name: | 6TC-S_Sheave_Master | Bore (Min) (in): | 1 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.000 - 2.625 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289132898 | Weight: | 33.34 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

