Browning Steel Minimum Plain Bore Spur Gear - 20 PA 10 DP - YSS1012
Part #:1218874
Catalog #:YSS1012
KEY FEATURES
- Browning Split Taper Bushed Spur Gears are shaft ready and eliminate costly reworking of minimum bore gears
- Helical Gears are quieter than spur gears and give maximum smoothness on parallel shafts
- Browning Gears are rated in accordance with AGMA standards
- When you think "Special" Gears - Think Browning
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 1.4 in | Number of Teeth/Threads: | 12 |
| Pitch Diameter (in): | 1.2 in | Hub Diameter (in): | 0.9063 in |
| Diametral Pitch: | 10 | Material: | Steel |
| Face Width (in): | 1.25 in | Hub Projection (in): | 0.625 in |
| Pressure Angle: | 20 | Bore (Min) (in): | 0.625 in |
| Length Through Bore (in): | 1.875 in | Bore (Max) (in): | 0.625 in |
| Bore Type: | Minimum Plain Bore | Hub Type: | Type B |
| Bushing Bore size (in): | 0.6250 in | Product Type: | Spur Gear |
| Bore Size (in): | 0.625 in | Standard Met: | AGMA |
| Overall Length (in): | 1.875 in | Gear Construction: | Plain |
General Specifications
| UPC: | 662289266425 | Weight: | 0.36 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.40.9000 |
| Country of Origin: | Mexico |

