VGreen® 085 / 165 Variable Speed Motor

VGreen Motors

 

Features:

  • Full Variable Speed (600-3450 RPM)
  • 0.85 and 1.65 Total Horsepower
  • Up to 80% Energy Savings
  • Freeze Protection
  • Totally Enclosed Fan Cooled Construction
  • Install on Existing Single or Two Speed Pumps
  • Easy to Install
  • 115 and 230 Volts
  • Easy to Program
  • Compatible With Third Party Automation

Benefits:

  • The VGreen® variable speed motors are a durable energy efficient replacement pool pump motor known for its ease of installation and premium energy savings of up to 80 percent versus a conventional single speed motor.
VGreen 085 165 Variable Speed Motor
VGreen Motors

The VGreen variable speed motor by Century is a durable TEFC replacement motor designed to deliver premium energy savings from 40 percent to 80 percent versus a standard single speed motor.


REPLACE ANY MOTOR WITH A VGREEN® MOTOR

The VGreen motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.

 

VGREEN® MOTOR EFFICIENCY

The integrated user interface allows for easier and faster installation while the durable TEFC construction with ECM technology delivers 40 to 80 percent energy savings versus a single speed motor.


PROGRAMMING FLEXIBILITY

The VGreen® variable speed motor offers three variable speeds, programmable from 600 to 3450 RPM, allowing users to easily identify and set the appropriate speeds to minimize energy consumption and lower the overall cost of pool ownership, all while maintaining the proper pool environment. The programming flexibility offered by the VGreen variable speed motor makes it possible for pool owners to easily identify and adjust speed and duration settings necessary to maintain their pools and to maximize energy savings.


REPLACEMENT VERSATILITY

Available in square flange, C-face and thru bolt configurations, the highly versatile VGreen® variable speed motor can be utilized in pool pump applications ranging from 1/2 to 1.65 total horsepower. Installation on most pumps, regardless of manufacturer, is as simple as replacing a standard single speed motor. There is no additional wiring or plumbing required, thanks to the VGreen motor’s integrated user interface. Equipped with digital inputs, the VGreen variable speed motor is even compatible with third party pool automation systems.


THE NEXT GENERATION OF THE MOTOR USER INTERFACE EXPERIENCE FROM CENTURY® MOTORS.

Always thriving on innovation, we now offer wireless capability for VGreen® variable speed motors. VLink® wireless motor interface offers the ability to set, adjust, and monitor pump motor schedules from mobile devices. The program flexibility allows the user to monitor and manage energy consumption as well as set custom overrides for parties and cleaning. VLink wireless motor interface works with both Android and iOS mobile devices. Now, energy conscious pool owners have the ability to wirelessly monitor and manage their VGreen pump motor anytime anywhere!


Additional Data

 

THP RPM VOLTS AMPS** SERVICE FACTOR FLANGE PERCENT ENERGY SAVINGS* EXTERIOR COLOR VGREEN® 165 MOTOR STOCK NUMBER
1/2 MIN - 1.65 MAX 600 - 3450 208 - 230 10.5 - 10.0 1.0 SQUARE 80% BLACK ECM16SQU
1/2 MIN - 1.65 MAX 600 - 3450 208 - 230 10.5 - 10.0 1.0 SQUARE 80% ALMOND EPA16SQ
1/2 MIN - 1.65 MAX 600 - 3450 208 - 230 10.5 - 10.0 1.0 C-FACE 80% BLACK ECM16CU

 

 

THP RPM VOLTS AMPS** SERVICE FACTOR FLANGE PERCENT ENERGY SAVINGS* EXTERIOR COLOR VGREEN® 165 MOTOR STOCK NUMBER
0.85 MAX 600 - 3450 115 0.4 - 10.0 1.0 SQUARE 80% BLACK ELV08SQ
0.85 MAX 600 - 3450 115 0.4 - 10.0 1.0 THR. BOLT 80% BLACK ELV08TB
0.85 MAX 600 - 3450 115 0.4 - 10.0 1.0 C-FACE 80% BLACK ELV08C

 

*Percent energy savings over the equivalent single speed motor. Energy savings of 80% or more depend on variables including user defined speed settings, duration of operation,environment, and unique hydraulic requirements for satisfactory pool filtration. See the Energy Savings Calculator at www.pool-motors.com to estimate savings potential.

 

**AMPS - Max amp draw is dependent on motor speed and impeller rating.

How to program the VGreen 165 and 085 variable speed pool pump motors

The Century® VGreen® 165 and 085 variable speed pool pump motors are simple to program. Learn how to program the schedule and the override settings.

How to run the VGreen motor with a mechanical time clock

The VGreen® 165 and 085 variable speed pool pump motors are designed to operate with or without pool time clock.  This video will explain how to use a mechanical time clock to set a defined start time for your schedule.

Using the motor pause feature to service the VGreen variable speed motors

The VGreen® 165 and 085 variable speed pool pump motors have a motor pause feature that will allow the user to temporarily stop the motor for maintenance work without disrupting the 24 hour schedule.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.