Evergreen® EM Control Modules
SAVE THE MOTOR - REPLACE THE CONTROL! The Evergreen® EM control module can be used to replace ECM control modules in the following motors ONLY: Genteq® models X13, Endura® Pro and Evergreen EM.
Features
- Pre-programmed
- No complex wiring
- Auto rotation sensing
- Compatible with OEM harness/plugs
Benefits
- Two year warranty*
- Reduce part replacement time
- Two bolts connect the control to the motor
- The motor does not have to be removed from the blower housing
- Reduce the repair costs to the consumer
- Replace the control by itself, use the existing motor
- Reduce the size and weight of part on truck
The Evergreen EM Control Modules literature page contains more detailed information including brochures, guides, and product instructions.
Specifications
Match the horsepower (HP) and voltage (VAC) ratings of the new control to the control being replaced. It is not necessary for the RPM or the amperage (FLA) to match.
Each kit includes: 1 Evergreen EM control module, 2 control mounting bolts, 1 low voltage harness (optional), and 1 motor ID label.
GENTEQ® EVERGREEN® CONTROL MODULES
* This warranty shall expire twenty-four (24) months from first use of the Product or thirty (30) months from date of manufacture of the Product, whichever occurs first. Except as stated here, Regal Rexnord standard limited warranty applies. See Terms and Conditions of Sale.