BRAVO® Aluminum Gear Reducers
BRAVO® Aluminum Worm Gear Reducers are ideal for manufacturers of commercial and industrial machinery designing compact and lightweight products. These unique reducers weigh up to two-thirds less and are one-third smaller than comparable cast iron designs. BRAVO® gear reducers are available with IEC motorized inputs and metric outputs, making them an excellent replacement of popular worldwide brands.
Use our product cross reference for all your replacements, upgrades and competitor cross-overs.
Standard Features
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil® Glygoyle® 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA® & metric flange options available.
- Using a unique modular construction, a variety of accessory mountings are possible without disassembling the reducer including foot kits, reaction arms, output flanges and shaft kits.
- Mounting dimensions are interchangeable with many worldwide brands.
- Available pre-assembled with LEESON® electric motors for the perfect Gear+Motor package.
Specifications
- Center distances from 1.18” through 3.35”.
- Five sizes available with ratings to 7.5 HP.
- Available in single and double reduction.
- Ratios from 7:1 to 70:1.