Marathon’s BlackMAX® line provides high energy savings, constant 1000:1 torque speed range operation, and years of trouble-free service in mission critical applications. The BlackMAX® electric motors are also the best to be used on a frequency drive due its Marathon MAX GUARD Insulation system that will make this the best choice to choose.
Benefits
Broadest product offering that is designed for crane, hoist and winch applications
Wide voltage/frequency range meeting global requirements
Constant torque from 0 to base speed, constant HP to 2X base speed
“Performance Matched” to all leading brands of PWM drives guaranteeing years of trouble-free operation
Optimized for operate with IGBT inverters
C-Face footed and footless, C-Face with removable base for added flexibility.
Encoder and brake provisions included on opposite drive end.
Three-year warranty.
Features
Power Rating: 1/4 HP to 30HP
Voltage: 230/460VAC & 575VAC 50/60HZ
1000:1 constant torque speed range
MAX GUARD® insulation system
NEMA Design A
Applications
Material handling
Machine tools
Conveyors
Crane and hoist
Metal processing
Test stands
Pumps
Compressors
Textile processing
Other industrial machinery installed in dusty or dirty environments
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.