The Marathon® brand has a developed a reputation for conservative motor designs and highly engineered products used in a vast array of commercial and industrial applications around the world. This motor line is designed for inverter or vector applications where up to a 2000:1 constant torque speed range is required.
Benefits
The MAX GUARD® insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives.”
Industries' broadest product offering that is designed for air moving, compressor and pumping applications
Wide voltage/frequency range meets global requirements
Constant torque from 0 to base speed, constant HP to 2X base speed
“Performance Matched” to all leading brands of PWM drives to provide years of trouble-free operation
Direct drop-in replacement, Severe and Hazardous Duty® ratings
Three-year warranty
Features
Power Rating: 1HP to 1250HP
Voltage: 230/460VAC & 460VAC 50/60HZ
2000:1 constant torque speed range
TENV, TEFC, and TEBC 100% cast iron construction
Designed for VFD or vector applications requiring full rated torque at zero speed using closed- or open-loop controls.
Patented “fracket” allows for mounting of options such as encoders, blowers and brakes.
Unlimited lead length at 460VAC.
100% cast iron frame and brackets for harsh environments.
Precision balanced to reduce vibration and increase motor life.
Internally mounted BCP bearing protection system mitigates inverter sourced bearing currents, increasing bearing life.
C-Face foot mounted through 100HP
Applications
Material handling
Machine tools
Conveyors
Crane and hoist
Metal processing
Test stands
Pumps
Compressors
Textile processing
Other industrial machinery installed in dusty or dirty
The MAX GUARD® insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives.”
View all Electric Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.