ModSort Divert & Transfer Module | System Plast
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
  2. Regal Rexnord Family of Brands
  3. System Plast® Conveying Systems
  4. System Plast® Products
  5. Modsort™ Divert & Transfer Module
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
Modsort™ Divert & Transfer Module

Edit
Explore
    • System Plast® Home
    • Product
    • Smart Guide
    • SPEC Configurator
    • Modsort Spare Parts BOM
    • Branch Office and Sales network
    • Literature
    • History
    • Contact
  • Find A Distributor
  • Sales Representative Locations
  • Edge Online
  • ELink
  • Smart Guide
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

ModSort


Related Documents
  • ModSort® Brochure
  • ModSort Instruction Manual
  • Patents

 

What if one integrated module could easily divert, transfer and sort multiple package types? The patented1 ModSort® Divert and Transfer Module can be added to an existing or new conveyor system and utilizes industry standard 24V connections to help ease installation in your application.

Regal Rexnord knows this is an industry challenge and we have a solution!

 

ModSort® Trident 3-Way Divert Module

 

Features & Benefits

  • Efficiently handle polybags – less damage, no gaps, no catching

  • Unlimited motion control, Energy Efficiency / Runs on Demand Technology

  • Quiet, safe, low maintenance, 24 volt

  • Local team to help you integrate into your package handling process

Schedule a meeting with a Modsort expert sales professional today.

 

 

What You Need To Know

What It Does:

  • Receives product

  • Passes product straight through

  • Diverts product left or right

  • Can be used to divert in two different modes:

    • Stop and divert full 90 degrees

    • Divert on the fly (blended vector angle)

How It Works:

System Plast® 2253RT belt (blue) used as a transfer belt to receive and pass product through or when the divert belt (black) is activated diverts packages left or right. Both belts are driven by industry standard MDR technology.

ModSort Envelope Curved Motion- blank packets R2-no BG 

Application Considerations:

  • Package rates of 35-50 per minute

  • Typical package sizes less than 30” x 30”

  • Weight of 50 lbs or less

  • Control Card options:

    • Networked ERSC:

      • Discrete program capability

      • Interfaces to PLC via Ethernet IP

      • Control two MDR’s per card

      • Change motor parameters on the fly


    • Non-Network EZ24:

      • Not programmable, wired inputs to PLC

      • Control of one MDR per card 

      • Cannot change motor parameters on the fly

 

ModSort featured products

Fig. 1: Networked ERSC, ConveyLinx AI, and Non-Network EZ24


Dish Network Gains Efficiency with ModSort Transfer and Divert Station.

Dish Network installs new ModSort Divert and Transfer Module with help from Advanced Equipment Company to streamline the operation, reduce manual hand scans and improve sortation accuracy. Overall, efficiency has improved by up to 25%.

 

 

ModSort Station Solves Transfer and Divert Problems

The ModSort station is a low-noise, low voltage modular transfer/diverter station. It can easily integrate with new or existing systems, eliminating the need for a lift, pneumatics, or Z-direction position feedback devices.

 

 

 

ModSort® Trident 3-Way Divert Module
ModSort® Trident 3-Way Divert Module

ModSort® Conveyor Module Product Range

 

                                                                                        ModSort® Module Sizes

 Item Description  Size

 Length
  
L  (in.)

 Overall Width
     OW  (in.)
Nominal Width
     B.F. (in.)
 Divert Zone
Length (in.)

 Take Away Width
      
TAW (in.)

 Effective Transfer Zone 
         
Length (in.)

MODSORT-30-16  1  30   16   16   21 16, 22   24
MODSORT-30-22  2  30   22   22   21 22   24
MODSORT-36-16  3  36   16   16   27 16, 22, 28   30
MODSORT-36-22  4  36   22   22   27  22, 28   30
MODSORT-36-28  5  36   28   28   27  28   30
MODSORT-42-22  6   42   22   22   33  22, 28, 34   34
MODSORT-42-28  7   42   28   28   33  28, 34   34
MODSORT-42-34  8   42   34   34   33  34   34

To Complete The Description Specify Type Of Control Card - For Example ModSort-ERSC-36-28 Control Card Options - ERSC (Networked Control) or EZ24 (Non-networked Control)


ModSort Dimensions Diagram 

 

 

 

1 U.S. Patent Number: 10,532,894