Nolu Products | Regal Rexnord System Plast
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
  2. Regal Rexnord Family of Brands
  3. System Plast® Conveying Systems
  4. System Plast® Products
  5. Nolu® Plastics
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
Nolu® Plastics

Edit


Explore
    • System Plast® Home
    • Product
    • Smart Guide
    • SPEC Configurator
    • Modsort Spare Parts BOM
    • Branch Office and Sales network
    • Literature
    • History
    • Contact
  • Find A Distributor
  • Sales Representative Locations
  • Edge Online
  • ELink
  • Smart Guide
  • Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Nolu-S

Related Documents
  • Smart Guide Catalog Page
  • System Plast 2250FT Sell Sheet Product
  • Nolu Clean Bearing Food Processing Equipment Solution Flyer
  • Nolu-CP Product Sell Sheet
  • Nolu-S Guides and SpeedSet Food and Beverage Solution

What are Nolu® Plastics?

Nolu plastic parts are made with Regal’s exclusive compounds of UHMWPE and solid lubricants/unique ingredients. They provide reduced coefficients of friction while maintaining the characteristics of UHMWPE. Our featured component brands are Nolu-S™, Nolu-SR™ and Nolu-SX™.

Nolu-S™

Nolu-S parts are made with a blend of UHMWPE and other dry lubricants that maintain good wear characteristics while significantly reducing coefficient of friction. Its unique self-lubricating properties make it ideal for applications requiring reduced friction and noise reduction.

Nolu-S

Features:

  • RAM extruded or machined
  • Very low coefficient of friction material flow
  • High-impact strength
  • Chemical resistant with minimal moisture absorption
  • The Nolu-S™ parts ingredients comply with EU and FDA food regulations
  • Noise suppressant
  • Easy to machine - most general power tools are sufficient

Benefits:

  • Extends the life of mating surfaces
  • Reduce surface marring and damage
  • Reduces energy consumption
  • Minimizes product pulsation on conveyors
  • Low noise operation

What are Nolu®-SR Parts?

Nolu-SR parts have the same unique self-lubricating properties as Nolu-S parts, however they are made with additional proprietary ingredients. These unique ingredients increase the hardness of the material, providing superior wear resistance as compared to standard UHMWPE. Benefits of Nolu-SR parts include high water resistance, extended wear life, minimization of product pulsation and low noise.

Features:

  • RAM extruded or machined
  • Superior wear resistance – greater than standard virgin or repro material
  • Low coefficient of friction – promotes material flow
  • High-impact strength
  • The Nolu-SR parts are made with ingredients that comply with EU and FDA regulations
  • Chemical resistant with minimal moisture absorption
  • Easy to machine – most general power tools are sufficient

Benefits:

  • Even greater wear resistance
  • Extends the life of mating surfaces
  • Reduce surface marring and damage
  • Reduces conveyor chain loads
  • Reduces energy consumption
  • Reduces product pulsation on conveyors
  • Low noise operation
  • Suitable for running dry at higher speed

Nolu-SX Parts

Nolu-SX parts have the same unique self-lubricating properties as the Nolu-SR parts, however, Nolu-SX parts have a material blend that reduces the thermal expansion characteristics of the material. ;The thermal expansion is reduced up to 40% compared to standard UHMWPE products, making it the ideal material for neck guides.

All Nolu plastics should be stored at room temperature between 50ºF (10ºC) and 104ºF (40ºC) to prevent premature aging of the material. They should also be stored in a manner to prevent distortion. Regular cleaning is also recommended with warm water and soap agents with a pH value of 4.5 to 9.0. For more technical information regarding Nolu parts, please contact our Application Engineering Group.


View all System Plast Plastic Profiles

Cambridge Logo
Modsort Logo
Rexnord Logo
System Plast Logo
Value Guide