Browning TorqTitan Gen II V-Belts | Regal Rexnord
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
  2. Regal Rexnord Family of Brands
  3. Browning™
  4. Browning™ Products
  5. Browning TorqTitan Gen II V-Belts
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
Browning TorqTitan Gen II V-Belts

Edit
Hero Banner

TORQTITAN™ V-BELT

MAINTENANCE-FREE  |  COST-SAVINGS  |  AVAILABLE NOW

No Maintenance, No Problem

TorqTitan uses minimal-elongation polyester tensile cords, providing stable tension over the entire lifetime. What does this mean? No belt re-tensioning after installation.

Browse Products

Belt
TorqTitan Bullet Points

A Robust Solution Designed for the Real World

We are proud to continue our legacy of innovation with the second generation of TorqTitan, which features updated belt geometry and stronger backing. This was designed with real-world installations in mind – lessening the chance of belt rollover and resisting damage from tools (see our instruction sheet for proper installation methods).

Traditional belt designs require ongoing re-tensioning as they stretch and degrade over time. However, TorqTitan’s advanced cords and innovative design eliminate this issue. Once installed and tensioned, TorqTitan belts maintain their tension throughout their lifespan, significantly reducing maintenance needs and minimizing downtime.

Chart


 

 

Discover how TorqTitan™ V-Belts can cut maintenance and boost performance.

WATCH THE VIDEO NOW!



TorqueTitan
Design Your Drive

Reduce your drive footprint

TorqTitan belts feature 30% higher horsepower capacity than legacy design Gripnotch belts. This means sheaves with less grooves, and less belts, are required; this weight savings also means less overhung loads on bearings - unlocking even more cost savings at both original equipment manufacturers AND users.

  • Even if you already have a drive-in place, you can retrofit your system using a smaller sheave & less belts!


Boost Horsepower Capacity up to 30%

Switching from wrapped belts to notched can boost horsepower capacity up to 30%, according to the Department of Energy* If you are using a wrapped belt today, you can double the impact of TorqTitan, 30% + 30% = +60% horsepower capacity.

TorqTitan


Belts
Browning Belts
Sheaves
Browning Sheaves
Bushings
Browning Bushings


Cooling Towers

Talk to one of our expert sales professionals about how our solutions can help you create a better tomorrow.

Aggregate Facility

RESOURCES

  • Product Sheet
  • Install Sheet
  • Belt Drive Efficiency Calculator
  • Edge
  • Find a Distributor
  • Product Selector