Standard Induction Motors

Regal Rexnord has full range of HVACR (heating, ventilation, air conditioning and refrigeration) compressor induction motor solutions. Motor power range from 0.5kW to 1000kW. Applications include scroll, screw, reciprocating and centrifugal compressors. Motors are compatible with all approved compressor refrigerants including developing low GWP blends. Special corresponding applications such as carbon dioxide and ammonia refrigerants are also available.