CAMROL® Cam Followers

camroll

 

 

CAMROL® full complement needle bearings feature black oxide-treated bearing steel. They are available in two basic mounting styles for use in mechanical automation or linear motion applications. Our basic features each contribute to superior performance. The LUBRI-DISC seal option helps prevent metal-to-metal contact within the bearing. It also provides a barrier for containment entry and blowout protection when relubricating.


Product Cross Reference

 

 

 

Features & Benefits

 

  • Full complement needle roller construction provides high radial load capacity. It also provides improved resistance to shock loading versus caged needle bearing.
  • Manufactured from bearing quality steel.
  • A heavy-sectioned outer race design to help withstand shock loading of cam follower operation.
  • Inner studs are induction heat treated in the roller path and flange surfaces only. The remainder of the stud is not hardened resulting in a ductile stem that provides toughness.

 

Specifications

 

  • Cylindrical or Crowned OD
  • Sealed or Unsealed
  • Custom lubricants
  • Screw driver slotted or Hex hole
  • Standard stud, Eccentric stud, or Yoke roller
  • Custom designs
  • Inches CAMROL – available on ½” to 10” roller diameter
  • Metric CAMROL – available from 13mm to 90mm roller diameter

 


Talk to one of our expert sales professionals to learn more about how this product can improve your business.



CAM1
cam2
cam3

  Product Series  Size Range Inch  Size Range Metric 
 Camrol   CF  1/2-10  
 CYR  3/4-10  
 CFH  1/2-7  
 BCF  1/2-4  
 BCYR  3/4-4  
 MCF    16-90
 MCFR    13-90
 MCYR    5-50
 MCYRR    5-50
 Heavy Duty  CFD  1 1/4-6  
 CYRD  1 1/4-6  
 MCFD    35-80
 MCYRD    15-110

 

 
Radial Load  Thrust Load   Precision  High-Speed Relative Base Cost   Crowned OD  Eccentric Stud Lubrication Holes   Seal Hex Hole   Slotted Face  Jam nuts
 Great  Not Recommended  Great  Good  $  Optional  Optional  Standard  Optional  Optional  Standard  -
 Best  Not Recommended  Great  Good  $  Optional  -  Standard  Optional  -  -  -
 Best  Not Recommended  Great  Good  $$  Optional  -  Standard  Optional  Optional  Standard  -
 Poor  Not Recommended  Good  Poor  $  Optional  Optional  Standard  Optional  Optional  Standard  -
 Poor  Not Recommended  Good  Poor  $  Optional  -  Standard  Optional  -  -  -
 Great  Not Recommended  Great  Fair  $  Standard  Optional  Standard  Optional  Optional  Standard  Standard
 Good  Not Recommended  Great  Good  $  Standard  Optional  Standard  Optional  Optional  Standard  Standard
 Best  Not Recommended  Great  Fair  $  Standard  -  Standard  Optional  Optional  -  Standard
 Great  Not Recommended  Great  Good  $  Standard  -  Standard  Optional  -  -  Standard
 Best  Poor  Great  Fair  $$  Optional  Optional  Optional  Standard    -  -
 Best  Poor  Great  Fair  $$  Optional  -  Optional  Standard  -  -  -
 Best  Poor  Great  Fair  $$  Standard  Optional  Standard  -  Optional  Standard  Standard
 Best  Poor  Great  Fair  $$  Standard  -  Standard  -  -  -  -

 

 
View all CAMROL Yoke-Type Rollers
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB